Search   Start
 
S3000 Standard
 
 
For standard applications with one protective field and one warning field
Series S3000 Standard laser scanners are used for the horizontal and vertical protection of hazardous areas, hazardous points and accesses.

Product details
System and user advantages
  • 1 protective field/warning field
  • Modular concept
  • Scanning range 4 m, 5.5 m or 7 m
  • Configurations memory
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring (EDM)
  • Interface to bus systems
 
Info service
Productfinder