Search   Start
 
S3000 Remote
 
 
For complex applications in master/slave combinations, e. g. 2nd direction of travel on automated transport systems
Autonomous vehicle systems can be protected cost-effectively to suit the specific case using S3000 Remote.

Product details
System and user advantages
  • For 2 directions of travel
  • Complex Applications with master/slave combinations
  • Modular concept
  • Scanning range 4 m, 5.5 m or 7 m
  • Configurations memory
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring (EDM)
  • Interface to bus systems
 
Info service
Productfinder