Search   Start
 
S3000 Professional CMS
 
 
Advanced solutions for new tasks:
With S3000 Professional CMS for the first time it is possible to combine the protection of people and the acquisition of surrounding contours.
This system opens up new ways of productively achieving your objectives in the logistics and material handling sector.

Product details
System and user advantages
  • Personel protection and the acquisition of the surrounding contour in one scanner
  • Measured data output vis RS-422 interface in real time
  • Reflector mark detection
  • Event controlled data output possible
  • Velocity transfer for odometry
  • 8 switchable protective/warning fields
  • Static and dynamic protective field switching
  • Full S 3000 Professional functionality
  • Modular concept
  • Scanning range 4 m, 5.5 m or 7 m
  • Configurations memory
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring (EDM)
  • Interface to bus systems
 
Info service
Productfinder