Search   Start
 
S3000 Advanced
 
 
For complex applications with up to 4 switchable protective fields/warning fields
S3000 Advanced laser scanners are used for the horizontal and vertical protection of hazardous areas, hazardous points and accesses with several protective fields and warning fields.

Product details
System and user advantages
  • 4 protective/warning fields
  • Static protective field switching
  • Modular concept
  • Scanning range 4 m, 5.5 m or 7 m
  • Configurations memory
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring (EDM)
  • Interface to bus systems
 
Info service
Productfinder