Search   Start
 
S300 Standard
 
 
High-level safety at low cost
The low-cost solution for applications which require only a single protective/warning field.

Product details
System and user advantages
  • 1 protective and warning field
  • 270° scanning angle
  • Configuration memory in the system plug
  • Adjustable object resolution
  • Input for external device monitoring (EDM)
  • Input for stand-by mode
 
Productfinder