Search   Start
 
S300 Professional CMS
 
 
The solution for freely moving transport vehicles
The S300 Professional CMS is a safety laser scanner with expanded measured data output to support the navigation of small freely moving transport vehicles/AGV. Thus it covers two tasks at the same time and saves expensive sensor technology and installation costs.

Product details
System and user advantages
  • Personnel protection and acquisition of the surrounding contour in one scanner
  • Measured data output via RS-422 interface in real-time
  • Reflector mark detection up to 20 m
  • 4 switchable protective/warning fields
  • Facility for connecting incremental encoder
  • Possiblity of connecting two S300 units to form a single system
  • New multi-system "Configuration & Diagnostic Software" CDS
 
Productfinder