Search   Start
 
S200
 
 
State-of-the-art type 2 solution
Finally a system that meets exactly the requirements of type 2 in accordance with IEC/EN 61496 - at the highest technical level and at astoundingly low cost.
The S200 is flexible and easy to integrate, can be used horizontally and vertically, and impresses with its adjustable object resolution as well as the contour as reference function.

Product details
System and user advantages
  • 1 protective and warning field
  • Scanning angle 270°
  • Selectable resolution
  • Certified for vertical use
  • 7-segment display
  • Integrated external device monitoring (EDM)
  • Stand-by input






 
Productfinder