| |
Flexible object detection and machine protection in an industrial environment Damaged goods, or defective machines and equipment, can impede or stop processes – causing expensive stoppages or downtimes. There is now an efficient and economical way to prevent this: the new S100 laser scanner, specially developed for areas of use in which no equipment is required for human protection. The S100 detects problems, monitors distances and prevents potential collisions.
|
 |
S100 Standard Flexible object detection and machine protection in an industrial environment
- Two switching fields
- Easy to integrate due to small dimensions and low weight
- Large 270° scanning field
- Switching field range 4.5 m (10 % remission), max. 10 m (at 45 % remission)
- Adjustable object resolution
- CANopen interface
- Configuration memory in the system plug
- Operating temperature range from –10 °C to 50 °C
- The versatile solution: for stationary and mobile applications
Product details |
S100 Professional Collision avoidance and collision prevention solution
- 16 switching fields
- Switching field range 4.5 m (10 % remission), max. 10 m (at 45 % remission)
- Adjustable object resolution
- Large 270° scanning field
- CANopen interface
- Configuration memory in the system plug
- Operating temperature range from –10 °C to 50 °C
- Easy to integrate due to small dimensions and low weight
- The versatile solution, especially for mobile applications
Product details |
 |
|
|
|