Ensuring long lasting safety sensor function The IP67 Housing in association with the C2000 safety light curtain, the M2000 multi-beam photoelectric safety switch or the C4000 Micro safety light curtain provides protection according enclosure rating IP 67. By using suitable materials (see technical data) a high durability is ensured. Gore-Tex membranes prevent the misting up of the polymere tube and the ingress of liquids. Cable entry is provided via a PG gland. |