"Safe machinery" is a basic requirement. Every person, working on a machine relies on the fact that protective devices exist and are properly working.
The advantages of Optoelectronic Protective Devices are:
- The combination of higher productivity and safety
- Safe access to the working process
- Comfortable and ergonomic working conditions
- The working process is not disturbed
- Protected areas and detectivity can be used dependant on the process phase
- Depending on the risk assessment, interfaces fitting the safety category type 2, type 3 or type 4 can be chosen