| |
The cool alternative to protective barriers The robust IP67 Housing and the heating integrated therein transform C2000 and C4000 Micro safety light curtains, and the M2000 multiple lightbeam safety device into Cold Store Curtains equipped for use at low temperatures.
It is therefore now also possible to provide more flexible, ergonomic and process-oriented protection of access and hazardous points-of-operation in the deep-freeze area than would be achieved with separating protective equipment such as grids or fences. Applications Point-of-operation guarding or access protection in cold stores and in industries like Food & Beverage and Logistics.
|
 |
Features
- IP67 Housing with integrated heating (230 V AC) and built-in C2000, C4000 Micro safety light curtain, or M2000 multiple lightbeam safety device
- Protective field height up to 1200 mm
- Operating ambient temperatures of down to –25 °C (other temperature ranges on request)
- Simple integration thanks to the compact housing with a diameter of 50 mm
- Resistant materials: stainless steel end caps, pipes made of PMMA, PVC connection cables
- A pressure equalisation membrane integrated in the end caps prevents the ingress of dampness
|
|
|