Search   Start
 
 
 
 
New CDS version 3.5.1 SP 2 now available!
Since August 13th, 2008 the new CDS version is available for download.
--------------------------------------------------------------------------------------------------
Configuration software CDS – the tool for your safety
The configuration software CDS (Configuration & Diagnostic Software) allows project planning, commissioning, configuration and diagnostics of the industrial safety systems by SICK.

With the configuration software CDS you are able to configure the following software-based safety systems by SICK:


Features of the configuration software CDS
  • The device is connected to the PC through a RS-232 interface. Connection cables (RS-232 to M8 x 1) are available in different lengths of 2 or 8 metres.
  • In case that your computer does not have the RS-232 interface, you can get a USB to RS-232 converter (part no. 6035396).
  • During the installation of the configuration software from CD-ROM you can also install the operation instructions of all safety systems mentioned above.
  • Easy documentation of the device attributes and also the configuration due to automatic protocol creation
  • Different user groups (machine operator, authorized customer, etc.) allow different functionalities.
  • Specialized function blocks make it easy to configure your application
  • Free delivery of the configuration software by ordering one of the safety systems mentioned above
System recommendation: Standard Intel Pentium PC, 1 GHz, 512 MB RAM, 300 MB HD, VGA High Color (64k)

Operating system:
Windows 2000, NT und XP

Order number: 2032314
 
Productfinder
Other downloads
Info service