Search   Start
 
CVS 2
 
 
The CVS 2 is a Color Vision Sensor, which in most cases does not require any accessories, and is easy to start up by using the keypad and a color display on the sensors backside. The programming of the detectable colour can efficiently be realized by simply pushing a few buttons.

In addition to the detection of one defined colour, the CVS 2 also allows programming of 2-coloured objects, which enables the detection of defined colour combinations. At the same time the serial interface allows a sorting and detection of up to 15 colours. Further sorting of max. 3 colours is possible by using 2 digital outputs. In addition, the serial interface is able to up- and download the parameter settings of the CVS 2. Miscellaneous parameters allow flexible and uncomplicated adjustments to different applications.

The small, robust housing with an IP 67 rating and without glass material enables the use of the CVS 2 in rough industrial environments.
 
Technical specification
  Optic-types   Three different opening angles: 10°, 20°, 40°
 
  Nominal scanning distance   210 ... 270 mm
90 ... 150 mm
50 ... 100 mm
 
  Field of view   40 x 50 ... 55 x 65 mm˛
40 x 50 ... 65 x 75 mm˛
50 x 65 ... 100 x 115 mm˛
 
  Light source   12 LEDs, white (integrated)
 
  Software   Colour pixel counting, including 2-coloured objects
Max. sorting of 15 colours
1 point teach: min. pixel sum (standard)
2 point teach: for distinction of similar object- and background colours
lower/upper limit pixel sum
 
  Switching outputs   PNP or NPN  
  Human-machine interface   Colour LCD display and 5 keys
 
  Interface   RS 232 TTL  
  Operation concept   Teach-in with 5 keys on the CVS 2, or via an external monitor (accessory). If necessary each single parameter can be manually adjusted according to your requirements.  
Color Vision Sensor
Info service