Search   Start
 
SKS / SKM36 with HIPERFACE® interface
 
   
Technical specification
  Design   Singleturn (SKS) / Multiturn (SKM)  
  Number of sine/cosine periods per revolution   128  
  Dimensions (mm)   Ø 36  
  Total number of steps   SKS: 4,096
SKM: 16,777,216 = 4,096 x 4,096
 
  Working speed   SKS: 12,000 min-1
SKM: 9,000 min-1
 
  Supply voltage (V)   7 ... 12 DC  
  Working temperature range   -20 °C...+110 °C  
    Version for Integration  
  Shaft versions   Tapered shaft  
Motor Feedback Systems
Productfinder
Info service