Search   Start
Automation Light Grids
Through-beam standard / modular and reflex light grids

Two-dimensional detection range for a wide rang of applications:
- recording and counting of irregular objects
- measuring and sorting of different heights
- presence and protrusion monitoring
- slack monitoring
The product groups

Pick2Light:

The 3 in 1 solution: sensor, job-LED and reflector in one device

Pick2Light:

- The innovative solution for bin control on assembly and picking lines
- Reliable hand detection
- Easy set up
- Steady/flashing Job-LED
HLG:

High resolution light grid: Optimized trough-put in logistic process
HLG:

- Increases logistic process throughput and effectiveness
- Detection of very flat objects e.g. letters by means of high resolution technology
- Detection of high speed moving objects on conveyors
ELG:

The through-beam light grid with optical synchronisation for standard applications
ELG1 short range:
- Resolution from 10 mm
- Range 0 ... 3 m
- Mounting bracket included with delivery

ELG3 short range:
- Range 0 … 2 m
- Sensitivity adjustment by potentiometer
- Industrial standard outputs

ELG long range:
- Range 0 ... 12 m
- High immunity to sunlight

ELG long range Relay:
- Range 0 ... 12 m
- Relay output
- Insensitive to sunlight
MLG:

The modular light grid for complex tasks
MLG Profibus:
- Integrated Profibus interface
- High modularity through various beam spacing, detection heights and scanning ranges
- Teach-in for optimal sensitivity adjustment

MLG Standard:
- Range 0 … 5 m
- Various beam spacing and detection heights
- Automatic Teach-in

MLG Programmable:
- MLGsetup software for visualisation and parameterisation
- High modularity through various beam spacing, detection heights, scanning ranges and connection types
- Manual Teach-in

MLG with multiple scan function:

- Range 0 … 5 m
- Multiple scan function for increased resolution
- Various beam spacing and detection heights
- Automatic Teach-in


WLG:

The compact reflex light grid with high resolution
WLG12:
- Range 0 … 1.5 m
- Resolution from 6 mm
- Short response time
- Detection height 100 mm

Automation Light Grids
Productfinder
Products
Application