Search   Start
Inductive Proximity Sensors, DC3-wire, INOX series
Selection table
Product series   Dimensions   Sensing range   Installation   Switching output   Connection   
Design
cylinder:
IM12 M12 x 1 6 / 10 mm flush / non-flush PNP/NPN plug
IM18 M18 x 1 10 / 20 mm flush / non-flush PNP/NPN plug
IM30 M30 x 1.5 20 / 40 mm flush / non-flush PNP/NPN plug
Inductive Proximity Sensors
Productfinder
Application