Search   Start
Inductive Proximity Sensors, DC3-wire
Selection table
Product group   Design   Dimensions   Length w. plug / w. cable   
Miniature series:
IM04 cylinder M4 x 0.5 - / 22
IM05 cylinder M5 x 0.5 38 / 20
IH03 barrel diameter: 3 - / 22
IH04 barrel diameter: 4 25 / 38
IH06 barrel diameter: 6,5 16 / 29
Standard series:
IM08 cylinder M8 x 1 60 & 50 / 40.2
IM12 cylinder M12 x 1 65 & 60.5 / 50
IM18 cylinder M18 x 1 64 / 50
IM30 cylinder M30 x 1.5 76 / 60
Advanced series:
IM08 cylinder M8 x 1 50 / 40.2
IM12 cylinder M12 x 1 65 / 50
IM18 cylinder M18 x 1 64 / 50
IM30 cylinder M30 x 1.5 76 / 60
IH06 barrel diameter: 6.5 50 / 45
Short version:
IM08 cylinder M8 x 1 29 / 16
IM12 cylinder M12 x 1 45 / 35
IM18 cylinder M18 x 1 45 / 40
IM30 cylinder M30 x 1.5 50 / 40
Short advanced series:
IM08 cylinder M8 x 1 40 / 30.2
IM12 cylinder M12 x 1 52.5 / 40
IH06 barrel diameter: 6.5 40 / 30.2
Triplex series:
IM08 cylinder M8 x 1 60 / 45
IM12 cylinder 12 x 1 60 / 50
IM18 cylinder M18 x 1 63.5 / 50
IM30 cylinder M30 x 1.5 73.5 / 60
Triplex series, short version:
IM18 cylinder M18 x 1 12
IM30 cylinder M30 x 1.5 22
INOX series:
IM12 cylinder M12 x 1 60 / -
IM18 cylinder M18 x 1 63.5 / -
IM30 cylinder M30 x 1.5 63.5 / -
Cuboid:
IQ05 cubic 5x5x25
IQ08 cubic 8x8x40/49
IQ10 cubic 10x16x28/37
IQ12 cubic 12x26x40/49
IQ40 cubic 40x40x121&66
IQ80 cubic 80x40x105
Inductive Proximity Sensors
Productfinder
Application