|
 |
Incremental encoders
The product groups: |
|
 |
DKS 40:
- High enclosure rating IP 64
- 1 to 2.000 all conventional numbers of pulses
- Face mount flange, 8 mm solid shaft
- Cable connector axial or radial adaptable
|
|
 |
DKV 60:
- Pulses per 200 mm 1 to 2,048
- Enclosure rating IP 65
- Electrical interfaces: TTL and HTL
- Cable connection
|
|
 |
DRS 60:
- Simple zero-pulse-teach by pressing a button located under a cap on the rear of the encoder
- Any number of pulses between 1....8,192
- Solid shafts: Max. operating speed: 6.000/10.000 min–1
- Blind- and through hollow shaft: Ø 6, 8, 10, 12, 15 mm as well as 1/4", 3/8" and 1/2"
|
|
 |
DRS 61:
- Any number of pulses between 1....8,192 and the zero-pulse width can be programmed by the customer
- Simple zero-pulse-teach by pressing a button located under a cap on the rear of the encoder
- Solid shafts: Max. operating speed: 6.000/10.000 min–1
- Blind- and through hollow shaft: Ø 6, 8, 10, 12, 15 mm as well as 1/4", 3/8" and 1/2"
|
|
 |
DGS 60:
- 100 to 10.000 all conventional numbers of pulses
- Solid shafts: Max. operating speed: 6.000/10.000 min
|
|
 |
DGS 65:
- 100 to 10,000 all conventional numbers of pulses
- Blind hollow shaft: Ø: 6, 8, 10, 12 mm
|
|
 |
DGS 66:
- 100 to 10,000 all conventional numbers of pulses
- Blind hollow shaft: Ø 6, 8 , 10 ,12, 14, 15 mm as well as 1/2"
- Through hollow shaft: Ø: 6, 8, 10, 12, 14 mm as well as 3/4 asn 1/2"
|
|
 |
DFS60:
- Programmable by customer: number of lines from 1 to 65536, level of output signal 5...32V and zero-pulse width 90°. 180° or 270°
- Through hollow shaft 10, 12, 14, 15 mm as well as 3/8“ and 1/2“
- Blind hollow shaft: 8, 10, 12, 14, 15 mm as well as 3/8“, 1/2“ and 5/8“
- Servo flange or face mount flange
- Electrical interface TTL and HTL
|
|
 |
|
 |
|