|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
|
|
Common data |
|
 |
 |
 |
| |
Number of pulses per rotation |
|
Any number of pulses between 1....8.192 |
|
 |
 |
 |
| |
Dimensions (mm) |
|
Ø 60 |
|
 |
 |
 |
| |
Interfaces/drivers |
|
TTL / RS 422, HTL / push pull |
|
 |
 |
 |
| |
Supply voltage (V) |
|
DC 4.5 ... 5.5 DC or DC 10 ... 32 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C...+85 °C |
|
 |
 |
 |
| |
|
|
Solid shafts |
|
 |
 |
 |
| |
Servo flange |
|
6 mm solid shaft |
|
 |
 |
 |
| |
Face mount flange |
|
10 mm solid shaft |
|
 |
 |
 |
| |
Max. operating speed |
|
6.000 / 10.000 min-1 |
|
 |
 |
 |
| |
Connection type |
|
Axial/radial cable, circular screwing connector system axial/radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 / IP 66 |
|
 |
 |
 |
| |
|
|
Through hollow shaft |
|
 |
 |
 |
| |
Wellendurchmesser |
|
6, 8, 10, 12, 15 mm sowie 1/4", 3/8" und 1/2"
|
|
 |
 |
 |
| |
Max. Betriebsdrehzahl |
|
3.000 min-1 |
|
 |
 |
 |
| |
Anschlusstechnik |
|
Leitung axial / radial, Rund-Schraubsystem axial / radial |
|
 |
 |
 |
| |
Schutzart |
|
IP 65 / IP 66 |
|
 |
 |
 |
| |
|
|
Durchsteckhohlwelle |
|
 |
 |
 |
| |
Shaft diameter |
|
6, 8, 10, 12 mm as well as 1/4", 3/8" and 1/2"
|
|
 |
 |
 |
| |
Max. operating speed |
|
3.000 min-1 |
|
 |
 |
 |
| |
Connection type |
|
Cable, round screwing system radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 64 |
|
 |
|
 |
|