Search   Start
 
DKS40
 
   
Technical specification
  Number of pulses per rotation   1 to 2,048 all conventional numbers of pulses  
  Enclosure rating   IP 64  
  Dimensions (mm)   Ø 50  
  Interfaces / drivers   Open Collector NPN, TTL/RS422, HTL/push-pull  
  Supply voltage (V)   DC 4...6 or DC 10...30  
  Face mount flange   8 mm solid shaft  
  Max. operating speed   6.000 min-1  
  Ambient operating temperature   0 °C ... +60 °C  
  Connection type   Cable axial or radial adaptable  
Incremental encoders
Productfinder
Application
Info service