|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
|
|
Common data |
|
 |
 |
 |
| |
Number of pulses per rotation |
|
100 to 10.000 all conventional numbers of pulses |
|
 |
 |
 |
| |
Dimensions (mm) |
|
Ø 60 |
|
 |
 |
 |
| |
Interfaces / drivers |
|
TTL / RS 422, HTL / push pull |
|
 |
 |
 |
| |
Supply voltage (V) |
|
DC 4...6 or DC 10...30 |
|
 |
 |
 |
| |
|
|
Solid shafts DGS 60 |
|
 |
 |
 |
| |
Servo flange |
|
6 mm solid shaft |
|
 |
 |
 |
| |
Face mount flange |
|
10 mm solid shaft |
|
 |
 |
 |
| |
Max. operating speed |
|
6.000 / 10.000 min-1 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
0 °C ... +85 °C |
|
 |
 |
 |
| |
Connection type |
|
Axial / radial cable, circular screwing connector system axial / radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 / IP 67 |
|
 |
 |
 |
| |
|
|
Blind hollow shaft DGS 65 / DGS 66 |
|
 |
 |
 |
| |
Shaft diameter |
|
DGS 65: 6, 8, 10, 12 mm
DGS 66: 6, 8, 10, 12, 14, 15 mm as well as 1/2"
|
|
 |
 |
 |
| |
Max. operating speed |
|
6.000 min-1 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C...+70 °C |
|
 |
 |
 |
| |
Connection type |
|
DGS 65: Cable, round screwing system radial
DGS 66: Radial line |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 / IP 66 |
|
 |
 |
 |
| |
|
|
Through hollow shaft DGS 66 |
|
 |
 |
 |
| |
Shaft diameter |
|
6, 8, 10, 12, 14 mm as well as 3/8" and 1/2"
|
|
 |
 |
 |
| |
Max. operating speed |
|
6.000 min-1 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C...+70 °C |
|
 |
 |
 |
| |
Connection type |
|
Radial line |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 |
|
 |
|
 |
|