Search   Start
 
DFS60
 
   
Technical specification
    Common data  
  Number of lines per revolution   1 to 65,536 free programmable  
  Dimensions (mm)   Ø 72  
  Interfaces / drivers   TTL / RS422, 6-channel
HTL / push pull, 6-channel
TTL/ HTL programmable
 
  Supply voltage (V)   DC 4.5 ... 5.5 or DC 10 ... 32  
  Ambient operating temperature   -20 °C...+100 °C or 0 °C...+70 °C  
  Ambient storage temperature   -40 °C...+100 °C  
    Through hollow shaft  
  Shaft diameter   10, 12, 14, 15 mm as well as 3/8" and 1/2"
 
  Max. operating speed   12.000 min-1  
  Connection type   Cable, radial and axial usable, connector radial
Connector, M12 and M23
 
  Enclosure rating   IP 65  
    Blind hollow shaft  
  Shaft diameter   8, 10, 12, 14, 15 mm as well as 3/8“, 1/2“ and 5/8“
 
  Max. operating speed   6,000 min -1  
  Connection type   Cable, radial and axial usable
Connector, M12 and M23
 
  Enclosure rating   IP 65  
    Solid shaft  
  Servo flange   6mm solid shaft  
  Face mount flange   10 mm solid shaft  
  Max. operating speed   10,000 min-1  
  Connection type   Cable, radial and axial usable
Connector M12 and M23
 
  Enclosure rating   IP 65  
Incremental encoders
Info service