Search   Start
 
ARS60
 
   
Technical specification
    Common data  
  Resolution   Any resolution from 2 … 32.768 steps  
  Dimensions (mm)   Ø 60  
  Interfaces / drivers   SSI or parallel (push-pull)  
  Supply voltage (V)   DC 10...32  
  Ambient operating temperature   -20 °C...+85 °C  
    Solid shafts  
  Servo flange   6 mm solid shaft  
  Face mount flange   10 mm solid shaft  
  Max. operating speed   6.000 / 10.000 min-1  
  Connection type   Axial / radial cable, circular screwing connector system axial / radial  
  Enclosure rating   IP 65 / IP 66  
    Blind hollow shaft  
  Shaft diameter   6, 8, 10, 12, 15 mm as well as 1/4", 3/8" and 1/2"
 
  Max. operating speed   3.000 min-1  
  Connection type   Axial / radial cable, circular screwing connector system axial / radial  
  Enclosure rating   IP 65 / IP 67  
    Through hollow shaft  
  Shaft diameter   6, 8, 10, 12 mm as well as 1/4", 3/8" and 1/2"
 
  Max. operating speed   3.000 min-1  
  Anschlusstechnik   Cable, round screwing system
radial
 
  Enclosure rating   IP 64  
Single turn absolute encoders
Productfinder
Info service