|
 |
 |
 |
 |
Technical specification |
 |
 |
| |
|
|
Common features |
|
 |
 |
 |
| |
Resolution |
|
8.192 steps per revolution
8.192 revolutions (max. 25 bit with SSI) |
|
 |
 |
 |
| |
Dimensions (mm) |
|
ATM 60: Ø 60
ATM 90: Ø 93 |
|
 |
 |
 |
| |
Interfaces/drivers |
|
SSI and RS 422 parameter interface, Profibus, DeviceNet |
|
 |
 |
 |
| |
Supply voltage (V) |
|
DC 10...30 |
|
 |
 |
 |
| |
|
|
Solid shafts ATM60 |
|
 |
 |
 |
| |
Servo flange |
|
6 mm solid shaft |
|
 |
 |
 |
| |
Face mount flange |
|
10 mm solid shaft |
|
 |
 |
 |
| |
Max. operating speed |
|
6.000 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C ... +85 °C |
|
 |
 |
 |
| |
Connection type |
|
Radial line, round screwing system radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 67 |
|
 |
 |
 |
| |
|
|
Blind hollow shaft ATM60 |
|
 |
 |
 |
| |
Shaft diameter |
|
6, 8, 10, 12, 15 mm as well as 1/4, 3/8 and 1/2"
|
|
 |
 |
 |
| |
Max. operating speed |
|
3.000 min-1 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C ... +85 °C |
|
 |
 |
 |
| |
Connection type |
|
Cable, round screwing system radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 67 |
|
 |
 |
 |
| |
|
|
Through hollow shaft ATM90 |
|
 |
 |
 |
| |
Shaft diameter |
|
12 and 16 mm as well as 1/2"
|
|
 |
 |
 |
| |
Max. operating speed |
|
2.000 min-1 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
-20 °C...+70 °C |
|
 |
 |
 |
| |
Connection type |
|
Cable, round screwing system radial |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 |
|
 |