|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
Measurement range (m) |
|
KH53: 38, 107, 354, 17.000
KH53 Advanced: 54 and 548 |
|
 |
 |
 |
| |
Resolution (mm) |
|
0.1 |
|
 |
 |
 |
| |
Reproducibility (µm) |
|
300 |
|
 |
 |
 |
| |
Interfaces |
|
SSI, RS 422, Profibus |
|
 |
 |
 |
| |
Supply voltage (V) |
|
DC 10...32 |
|
 |
 |
 |
| |
Ambient operating temperature |
|
KH53: -20 °C...+60 °C
KH53: Advanced: -30 °C...+70 °C |
|
 |
 |
 |
| |
Connection type |
|
Cable or round screwing system |
|
 |
 |
 |
| |
Enclosure rating |
|
IP 65 / IP 66 |
|
 |
 |
 |
| |
Max. process speed
with continual measurement value output (m/s) |
|
6.6 |
|
 |
 |
 |
| |
Scanning interval (ms) |
|
SSI: 0.8
RS 422: 0.9
Profibus: 1.1 |
|
 |
|
 |
|