Search   Start
Absolute wire draw encoder
The product groups:

BKS:

  • Encoder is in the wire-draw mechanic integrated
  • Measurement range up to 5 m
  • Resolution 0.05 mm
  • SSI interface

XKS:
  • Motor Feedback wire draw encoder
  • Measurement range up to 5 m
  • 128 sine-/cosine periods
  • HIPERFACE® interface
BTF:

  • Measurement range up to 50 m
  • Resolution up to 0.025 mm
  • SSI, Profibus, DeviceNet, CANopen interfaces
  • Dirt removers made of steel
Absolute wire draw encoder
Productfinder