Search   Start
Distance sensors and measuring devices
Distance sensors transmit light onto an object or reflector and evaluate the reflected beam of light. In the process they transform the distance thus determined into a proportional electrical signal.
The product series

OD Value - Easy, Accurate Measurement
OD / OD Hi

Proximity mode
Measurement range: 0.2 ... 0.4 m (OD)
Measurement range: 0 ... 0.14 m (OD Hi)
Accuracy: up to 80 µA
Analogue output: 4 ... 20 mA
OD Max

Proximity mode
Measurement range: 0.25 ... 0.45 m
Accuracy: up to 200 µA
Analogue output: 4 ... 20 mA
Model for measurement of transparent materials
Profiler

Proximity mode
Measurement range: 0.075 ... 0.125 m
Accuracy: in z direction ± 0.5 mm, in x direction ± 1.5 %
Analogue output: 4 ... 20 mA
DT2

Proximity mode
Measurement range: 0.05 ... 0,3 m
Accuracy: ± 8% on current value
Analogue output: 4 ... 20 mA
WTA24

Proximity mode
Measurement range: 0.1 ... 3 m
Accuracy: 1.5 ... 11.5 % on current value
Analogue output: 4 ... 20 mA
DT10

Proximity mode
Measurement range: 0.05 ... 0.5 m
Accuracy: 3 ... 8 mm
Analogue output: 4 ... 20 mA
DT20

Proximity mode
Measurement range: 50 ... 600 mm / 100 ...1,000 mm
Analogue output: 4 ... 20 mA
DT20 Hi

Proximity mode
Measurement range: 100 ... 600 mm
Analogue output: 4 ... 20 mA
With Display
DT200

Proximity mode
Measurement range: 0.1 ... 2 m
Accuracy: ± 5 mm
Analogue output: 4 ... 20 mA
DS30
Proximity mode
Measurement range: 100 ... 2.000 mm
Background suppression up to 150 m
DS40

Proximity mode
Measurement range: 0.8 ... 5 m
10 Hz und 50 Hz Variants
1 Switching output PNP & NPN
DS60

Proximity mode / Reflex mode
Scanning distance (proximity mode): 0.2 ... 6 m
Scanning distance (reflector mode): 0.2 ... 20 m
Resolution: 15 mm
DT60

Proximity mode
Measurement range: 0.2 ... 5.3 m
Accuracy: ± 10 mm
Analogue output: 4 ... 20 mA
DL60

Reflector mode
Measurement range: 0.3 ... 24 m
Accuracy: ± 15 mm
Analogue output: 4 ... 20 mA
DS500

Proximity mode
Measurement range: 0.2 ... 30 m
Response time: 250 ms
DT500

Proximity mode
Measurement range: 0.2 ... 30 m
Accuracy: ± 3 mm
Analogue output: 0/4 ... 20 mA
Data interface: RS 422
DME2000

Reflector mode / Proximity mode
Scanning distance (proximity mode): 0.1 ... 2 m
Scanning distance (reflector mode): 0.1 ... 130 m
Accuracy: ± 5 mm
Analogue output: 0/4 ... 20 mA
Data interface: RS-232
DME3000

Reflector mode / Proximity mode
Scanning distance (proximity mode): 0,1 ... 10 m
Scanning distance (reflector mode): 0.5 ... 500 m
Accuracy: ± 5 ... ± 30 mm
Data interface: SSI, Profibus, RS 422
DME4000

Reflector mode
Measurement range: 0.15 ... 50/130 m
Accuracy: ± 3/± 5 mm
Data interface: SSI, Profibus, RS 422, DeviceNet, HIPERFACE
DME5000

Reflector mode
Measurement range: 0.15 ... 70/150/300 m
Accuracy: ± 2/± 3/± 5 mm
Data interface: SSI, Profibus, RS 422, DeviceNet, HIPERFACE
DMT / DML

Proximity mode (DMT) / Reflector mode (DML)
Measurement range (proximity mode): 0 ... 155 m (DMT)
Measurement range (reflector mode): 0,5 ... 1.100 m (DML)
Accuracy: ± 10 mm
Analogue output: 4 ... 20 mA, programmable
Data interface: Profibus, RS 232, RS 422/RS 232 switchable
Distance sensors and measuring devices
Productfinder
Application
Application animation
Info service