|
 |
Contrast Scanners
|
 |
Contrast scanners function energetically according to the principle of photoelectric proximity switches.
At a constant scanning distance, up to 30 gray tones from a scale ranging from black to white can be distinguished. This property is essential for detecting contrast marks, for example printed color bars.
The difference in contrast between the mark and the background is the main factor determining the readability of a mark. The surface of the material can be coarse, smooth or glossy, and can be made of paper, plastic or metal. When glossy materials are to be detected the sensor should, if necessary, be tilted. |
The product series |
|
 |
KT8
- With CAN-interface for easy parameter administration, process documentation and process adaption
- Automatic drift correction
- Short response time
- 3 emission LED’s: red, green, blue
|
|
 |
KT10-2
- 20 µs response time for fast applications
- Small jitter and a precise light spot
- 3-color-LED-technology
- Automatic drift correction
- Detection reliability shown on bar display
- 5 bank memory
|
|
 |
KT5-2 Display
- Detection reliability display
- Precise adjustment with +/- buttons
- Gloss adaptation
|
|
 |
KT5-2
- 3-color-LED-technology
- Various teach-in’s for individual requirements
- Many different scanning ranges offered
- Gloss adaptation
- Metal housing, IP 67
- KT5L-Laser for detection of small objects
- KTL5 with fibre optic cables
|
|
 |
KT3
- Small housing optimal for use in narrow spaces
- 3-color-LED-technology
- Dynamic Teach-in
- Static Teach-in on mark and background
- KT3L-Laser with small light spot and large scanning range
|
|
 |
KT2
- Metall housing from W12-2 product family
- Good price/performance ratio
- Red or green light source LED
- Potentiometer for threshold adjustment
|
|
 |
KT1M
- Light source white: for a wide range of application
- Easy mounting thanks to accessories
- LED indicator: Switching output active and operation reserve
- Potentiometer 270° for threshold adjustment
|
|
 |
NT6
- Proven technology
- Red or green LED, selectable
- Light/dark switching selectable
- Adjustment via potentiometer
|
|
 |
NT8
- With incandescent lamp
- Metal housing
- Interchangeable lenses
|
|
 |
WTM160T
- Mark sensor
- Cable and plug versions
- Two light emission openings
|
|
 |
WLL170T
- Photoelectric switch with fibre-optic cables
- Green LED
- Teach-in
|
|
 |
|
 |
|