Search   Start
Lenses
With different focal differences for contrast- and luminescence scanners
Selection table
Type   Scanning distance   
Lenses for Luminescence Scanners LUT 3:
OBJ-LUT3-10 10 mm
OBJ-LUT3-20 20 mm
OBJ-LUT3-50 50 mm
OBJ-026 90 mm
Lenses for Luminescence Scanners LUT 1-4:
OBJ-131 10 mm
OBJ-132
20 mm
OBJ-133 50 mm
OBJ-134 125 mm
OBJ-135 300 mm
Lenses for Contrast Scanners KT 5-2:
OBJ-211 10 mm
OBJ-213 18 mm
OBJ-212 20 mm
OBJ-210 40 mm
Lenses for Contrast Scanners NT 6:
OBJ-211 10 mm
OBJ-208 12,5 mm
OBJ-213 18 mm
OBJ-212 20 mm
OBJ-210 40 mm
OBJ-214 50 mm
Productfinder