Search   Start
 
Fibre-optic Cables
 
 
Plastic fibre-optic cables LL3: proximity- and through-beam systems
- Fibre-optic cable and sheath made of plastic
- High flexibility, small bending radii
- Can be shortened to almost any length
- Ambient operating temperature –40 °C to +70 °C
- Special versions up to 180 °C
- Lens attachments for large scanning ranges available as accessories

Glass fibre-optic cables: LBS proximity- and LIS through-beam systems
- Stainless-steel sheath
- Minimum bending radius 19 mm
- Ambient operating temperature –58 °C to +315 °C

Glass fibre-optic cables LM/LT: proximity- and through-beam systems
- With PVC sheath or chromium-plated metal filament coil
- Minimum bending radius 20 mm
- Ambient operating temperature –10 °C to +60 °C with PVC sheath, -25 °C to 250 °C with chromium-plate metal filament coil

UV fibre-optic cables:
LLUV 5 and LLUV 8 for luminescence scanners
- Ambient operating temperature –5 °C to +35 °C
 
Productfinder