Search   Start
 
Cable Receptacles
 
 
Round screw-type system:

  • With 3 to 12 pins or with cables between 2 m and 10 m in length
  • PVC or PUR cable sheath
M8, 3-pin
M8, 4-pin
M12, 2-pin
M12, 4-pin
M12, 5-pin
M12, 8-pin
M16, 8-pin
M16, 12-pin
M18, 4-pin



Rectangular plug-in system:


  • DC- ,AC/UC coding
  • With 3, 6, 7 pins or with cables between 2 m and 10 m in length
  • PVC cable sheath
  • PUR cable sheath, free of halogen
Q6, 6-pin, DC coding
Q6, 6-pin, UC coding
Q7, 7-pin, DC-coding
Q7, 7-pin, UC-coding
DIN 43650, 3-pin
DIN 43652, 7-pin
Miscellaneous:

R16 6-pin
for DeviceNet - coming soon
for Profibus - coming soon
for WLL 190T - coming soon
for ICS - coming soon
 
Productfinder