Search   Start
 
Radio Frequency Identification Interrogator RFI641 (UHF)
 
 
RFI641 - The RFID System (UHF)* for your Logistics automation
The RFI641 Interrogator defines new standards in Auto-ID using RFID. With the combination of efficient hardware and intelligent software the RFI641 can be deployed world-wide.
The common protocols like EPCGlobal and ISO 18000-6 are supported and the RFI641 is also upgradeable by firmware updates to ensure compatibility for future protocols or protocol
changes.
The RFI641 is dedicated for data acquisition of material flows, portal applications as well as applied to the conveyor. Long reading range,
high reading rate and fast data transfer rate enable the RFI641 to acquire large amounts of passive transponders applied to objects or
package at the same time. The modular concept allows the RFI641 to be deployed flexible and cost effective to PLC or SCM/ERP-Systems.
More products
RFA641 Antenna
RFT661-4654 Transponder
RFT661-5653 Transponder
 
Info service