13,56 MHz interrogator with integrated splitter - RFI341-1520. Due to high performance and maximal sensitivity, reading distances up to max. 1.2 m (single antenna) can be realised, depending on the antenna and transponder type used. Thanks to anti-collision-technique up to 50 tags can be read within one second simultaneously. The interrogator has an internal splitter so that two antennas can be operated at the same time.
|