Search   Start
 
NAV200
 
   
Technical specification
  Reflector memory   Max. 40 layer with 28 reflectors each (min. 3 reflectors per layer). Repeat accuracy for a layer of 6 reflectors and smoothing depth 4  
  Mean reflector distance   3 m ... 30 m  
  Typ. positioning accuracy   4 mm ... 25 mm  
  Typ. angular accuracy   0.1°  
  Measurement angle   360°  
  Measurment area   1.20 m ... 30 m  
  Reflector marks  
  • Strips: W >= 100 mm; H >= 500 mm
  • Cylindrical: Diameter >= 80 mm; H >= 500 mm
  • All reflector heights are dependent on slope of AGV
 
  Rotation frequency   8 Hz +/-10% (position data is extrapolated back to time to transfer)  
  Software interface   Command interface with XOR block check  
  Laser class   1  
  Beam range in relation to beam diameter   10 m with 16 cm diameter and 30 m with 46 cm diameter  
  Housing   Aluminum  
  Supply voltage   24 V DC +/-25%  
  Current consumption   1 A at 24 V DC  
  Enclosure Rating   IP 65  
  Oscillation load acc. to IEC 68-2-6  
  • Frequency range 10 ... 55 Hz
  • Amplitude 0.35 mm
 
  Impact load acc. to IEC 68-2-29  
  • Acceleration 10 g
  • Impulse length 16 ms
 
  Operating Temperature   0 ... +50 °C  
  Dimensions in mm (W x H x D)   115 x 178 x 176  
Info service
Shopping Cart