Search   Start
 
Volume measurement VMS 410 and
"legal-for-trade" volume measurement system VMS 510
 
   
Technical specification
  Features  
  • Volumen measurement system for the measurement of cuboidal objects.
  • One sensor concept, (One sensor called VMD = Volume measurement device)
  • Integrated processor unit
  • Out put data from the maximum dimensions (length, width and height) box volume
  • Legal-for-trade version VMS 510, OIML-R129 certified by NMi, Nederlands Meetinstituut, Dordrecht
 
  Detectable object shape   Almost any, dimensions of objects must be at least
50mm x 50mm x 50mm
 
  Max. object size (LxWxH)   2000mm x 1000mm x 1000mm  
  Max. transport velocity   max. 2m/s

 
  Min. gap between objects   25mm at v=2m/s  
  Certified scale interval   d = 5 mm at 1,2 m/s
d = 10 mm at 2,0 m/s
 
  Light source   Laser, visible light
(wave length = 650nm)
 
  Laser class   2  
  Host interfaces   RS232 or RS422  
  Operating voltage   24V DC +/- 15%  
  Power consumption   max. 25 W  
  Temperature range   Operation: 0°C ... +40°C
Storage: -20°C ... +70°C
 
Info service