Search   Start
 
Volume measurement VMS 420 and
"Legal for trade" volume measurement VMS 520
 
   
Technical specification
  Features  
  • Volumen measurement system for the measurement of cuboidal and non cuboidal objects.
  • Two sensor concept, (One sensor called VMD = Volume measurement device)
  • Integrated processor unit
  • Out put data from the maximum dimensions (length, width and height) real volume and box volume
  • Legal for trade version VMS520, OIML-R129 certified by NMi, Nederlands Meetinstituut, Dordrecht
 
  Detectable object shape   Almost any, dimensions of objects must be at least
50mm x 50mm x 50mm
 
  Max. object size (LxWxH)   2000mm x 1000mm x 1600mm  
  Max. transport velocity   max. 3m/s
certfied version: max. 2m/s
 
  Min. gap between objects   25mm at v=2m/s  
  Certified scale interval   d >= 5mm  
  Light source   Laser, visible light
(wave length = 650nm)
 
  Laser class   2  
  Host interfaces   RS232 or RS422  
  Operating voltage   24V DC +/- 15%  
  Power consumption   max. 50 W per sensor  
  Temperature range   Operation: 0°C ... +40°C
Storage: -20°C ... +70°C
 
Info service