|
 |
 |
 |
 |
 |
Technical specification |
 |
 |
| |
Product Features |
|
- IPC, interface modules, power supply in switch cabinet
- IPC with embedded WIN-NT
- data evaluation in IPC
- application in case of oversized objects, parcels, pallets, or flight luggage
- can also be used for outdoor applications
- optionally with integrated display and keyboard
|
|
 |
 |
 |
| |
Measurement accuracy |
|
±15 mm (typical) |
|
 |
 |
 |
| |
Measurement principle |
|
time-of-flight measurement with laser measurement technology (2 x LMS 200) |
|
 |
 |
 |
| |
Measured value output |
|
via RS 422 serial interface (standard): length, width, height, box volume, real volume |
|
 |
 |
 |
| |
Maximum object dimensions (W x H x L in mm) |
|
3000 x 3000 x 7500 |
|
 |
 |
 |
| |
Minimum object dimensions (W x H x L in mm) |
|
200 x 200 x 200 |
|
 |
 |
 |
| |
Remarks |
|
Evaluation:
Industrial PC
- transfer: IPC - host: RS 232, RS 422
- transfer: IPC - LMS: 2 x RS 422
- high-speed 500 kBaud
|
|
 |
|
 |
|