Search   Start
 
Volume Measurement Systems from SICK, the new benchmark for reliable object dimensioning
 
 
Whatever the shape or size, accurate volume measurement is the basis for correct decision making.
You will find our volume measurement systems at parcel distribution- or freight centres for the measurement of parcels and pallets or on airports for the measurement of luggage and air freight. High accuracy in combination with rapid transport speed is the most important demand to the measurement systems by SICK. The OIML R129 certified volume measurement system from SICK is the response to the challenges of a global market, in which one simply cannot afford inaccurate volume determination.

SICK, the technological leader in barcode identification systems, offers you a system that sets new standards of performance, measurement accuracy and reliability.
VMS 410/510 - the new single-head Volume Measurement System for cuboid objects
The VMS 410/510 from SICK: designed for measuring the volumes of cuboid objects or packages on flat conveyor belts, etc. Rapid installation, and simple alignment and commissioning are the advantages of this single sensor solution from SICK. This single-head Volume Measurement System is also available as a certified version: the VMS 510.
VMS 420/520 - the double-head Volume Measurement System for non cuboid objects
The VMS 420/520 from SICK is designed for the measuring of cuboid and non cuboid objects or packages on flat conveyor belts. VMS 520 is certified "legal-for-trade" according to the standard OIML (International Organisation for Legal Metrology) recommendation R129 for "multi-dimensional measuring instruments". This is the base for system integrators to create Volume & Weight Analyser Systems, which comply with national regulations for legal-for-trade.

The VMS 520 is tested and certified by the OIML-R129 accredited legal body NMI, Netherlands Meetinstituut in Dordrecht: "OIML Certificate of conformity no. R129/2000-NL-04-.01".
VMS 200 - The two-scanner system for extra-large objects
The VMS 200 from SICK meets your automatic volume measuring needs involving extra-large objects, packages, pallets or luggage. The system scans the transported objects, reliably calculates the volume data and is also suitable for outdoor applications.