Search   Start
 
Bulkscan 200/211
 
   
Technical specification
  Connection cable length   sensor-evaluation unit: max. 500 m  
  Conveyor belt width   max. 4 m  
  Display   alpha-numerical 16x2  
  Inputs   belt speed (impulse or analogue value) and density (analogue value)  
  Interfaces   RS-422 (host computer) and RS-232 (setting parameters)  
  Measurement accuracy   typ. >98% (>99% under ideal conditions)  
  Operating ambient temperature   0...50°C  
  Outputs   1x analogue, 0.4...20mA, 1x impulse (relay) mass/vol. sum, 2x limiting values (relays)  
  Protection category   IP 65  
  Supply voltage   24 V DC, ca. 30 W