| |
Measurement Interface LMI 200.
Customised measurement tasks with up to two Laser Measurement Systems can be realised with the LMI 200 quickly and cost efficiently. The parameterisation and configuration is done via the user Software LMI 200BS, the programming is done in the programming language C++. For the typical application specific process data can be integrated with the different analogue and digital I/O’s. For communication with a host computer different standard Interfaces are available.
Measurement Software tool MST 200
The Measurement Software Tool MST 200 supports the solving of customised measurement tasks quickly and efficiently which can be therefore realised most cost effectively. This is done with the aid of software function blocks which cut software design time and make the programming easier in a standard PC or in a SICK Interface (z.B. LMI 200).
|
|