Search   Start
The animations described below can be downloaded as swf-files in the toolbox on the right.
Application Solutions
   Object Detection: Industrial Robots are normally used in controlled surroundings. The applications mainly are in the field of detection of positions of objects (e.g. parcels) and the positioning of effectors (e.g. picker arms).
   Free Navigation: Automatic guided vehicles are part of the service robotic world. Free navigation is realised with the help of a laser scanner, that is mounted to the robot or AGV. Autonome systems can use reflectors, but do not need them anymore and hence can navigate automatically in their surroundings.
   Palletising / Depalletising: The possible combination of free navigation and object detection can solve the tasks to load and deload the pallets in the field of robotics with the help of laser scanners.
Info service