Search   Start
Barcode Scanner - Hand Held Scanner
Portable Hand Held Scanners for the identification of barcodes are used especially where objects or products are handled manually while becoming identified.

Of course the Hand Held Scanners of SICK are equipped with different interfaces to connect the scanners with various peripheral devices such as PC Computers, Terminals, EDP Systems, mobile
data collection terminals or point of sales cash registers.

SICK is offering appropriate Hand Held Barcode Scanners for the identification of linear or stacked barcodes as well as for the increasing use of the innovative Matrix Code.
Selection table
Productgroup                                                                                                   
IDM120 / IDM140
IT3800 / IT3800g / IT3800i
IT3820
IT4600g
IT4800i
IT4820 / IT4820i
IT6300 DPM / IT6320 DPM
TR3080