Search   Start
 
CLP 100
 
   
Technical specification
  Dimensions (W x H x D in mm)   55 x 55 x 20 (side reading window )
55 x 47 x 20 (front reading window)
 
  EMC   IEC 801  
  Frequency   500 Hz  
  Housing   metal  
  Indicator lights   1 x LED for Goodread  
  Interfaces   RS 232  
  Laser   Red light 630 nm  
  Power consumption   5 V DC +/- 5%  
  Reading field width   80 mm at a reading distance of 40 mm  
  Resolution (mm)   30 ... 40 mm: 0.125 mm
30 ... 45 mm: 0.15 mm
25 ... 50 mm: 0.2 mm
20 ... 60 mm: 0.35 mm
20 ... 65 mm: 0.5 mm
20 ... 70 mm: 1 mm
 
  Temperature   Operation: 0 °C ... +40 °C
Storage: -20 °C ... +70 °C
 
  Weight   approx. 200 g  
  Remarks   Order Numbers:

1 018 333 CLP 100-0110 front reading window/open cable end
1 018 334 CLP 100-2110 side reading window/open cable end
1 018 331 CLP 100-0010 front reading window/9pin D-SUB-socket
1 018 332 CLP 100-2010 side reading window
 
Info service