Search   Start
Roller Conveyor Sensors
These non-contact sensors, which were specially developed for handling systems, detect the conveyed object from between the rollers. The detection signal is evaluated in the logic unit and the electropneumatic cylinder is actuated via the valve. Use of these sensors for accumulating conveyor systems do not have the need for additional control elements.


The product groups:
WTR 1 / WTR 2:
- "3 in 1"
- Proximity sensor
- Logic for roller conveyors
- Magnet valve
--------------------------------------------------------------------------------------------
WLR 1:
- "3 in 1"
- Special reflex sensor
- Logic for roller conveyors
- Magnet valve
--------------------------------------------------------------------------------------------
ZLM 1-B:
- Logic module
- Magnet valve
- Can be combined with suitable optoelectronic or inductive sensor from SICK
Roller Conveyor Sensors
Info service