Search   Start
Automation Light Grids

Two-dimensional detection range for a wide variety of applications:
  • recording and counting of irregular objects
  • measuring and sorting of different heights
  • presence and protrusion monitoring
  • slack monitoring
  • Pick2Light

The product groups

HLG - High resolution light grid: Optimized trough-put in logistic process
HLG:

  • Increases logistic process throughput and effectiveness
  • Detection of very flat objects e.g. letters by means of high resolution technology
  • Detection of high speed moving objects on conveyors

Pick2Light: The 3 in 1 solution: sensor, job-LED and reflector in one device

Pick2Light:

  • The innovative solution for bin control on assembly and picking lines
  • Reliable hand detection
  • Easy set up
  • Steady/flashing Job-LED

ELG: The through-beam light grid with optical synchronization for standard applications
ELG 1 short range:
- Resolution from 10 mm
- Range 0 ... 3 m
- Mounting bracket included with delivery

ELG 3 short range:
- Range 0 … 2 m
- Sensitivity adjustment by potentiometer
- Industrial standard outputs

ELG long range:
- Range 0 ... 12 m
- High immunity to sunlight

ELG long range Relay:
- Range 0 ... 12 m
- Relay output
- Insensitive to sunlight


MLG: The modular light grid for complex tasks
MLG Profibus:
- Integrated Profibus interface
- High modularity through various beam spacing, detection heights and sensing ranges
- Teach-in for optimal sensitivity adjustment

MLG Standard:
- Range 0 … 5 m
- Various beam spacing and detection heights
- Automatic teach-in

MLG Programmable:
- MLG setup software for visualization and parameterization
- High modularity through various beam spacing, detection heights, sensing ranges and connection types
- Manual teach-in

MLG with multiple scan function:
- Range 0 … 5 m
- Multiple scan function for increased resolution
- Various beam spacing and detection heights
- Automatic teach-in


WLG: The compact reflex light grid with high resolution
WLG 12:
- Range 0 … 1.5 m
- Resolution from 6 mm
- Short response time
- Detection height 100 mm

Automation Light Grids
Info service