Search   Start
Data Transmission Sensors
ISD systems can be used to form wireless transmission links for serial data in full-duplex mode, eliminating the need for trailing (festooned) cables. A link consists of one device pair (2 device units) with different carrier frequencies.

Depending on the configuration of the transmission link, the device units are either installed in a fixed station and a mobile station (variable link) or both are installed in a separate fixed station (fixed link).
Distance measurement and cable-free data transmission
The product groups
ISD 230:
- Sensing range: 0.2 ... 200 m
- Data interface: CL 20 mA a/p, Sinec L1, Interbus/Profibus RS-232
- Data transmission rate: 38.4 kBd

ISD 260:
- Sensing range: 0.2 ... 180 m
- Data interface: Profibus, Interbus
- Data transmission rate: 0.5 MBd

ISD 280:
- Sensing range: 0.2 ... 150 m
- Data interface: Profibus, Interbus
- Data transmission rate: 1.5 MBd
--------------------------------------------------------------------------------------------
ISD 300, Profibus / RS 485:
- Sensing range: 02 ... 120 / 200 / 300 m
- Data transmission rate: 1.5 MBit/s

ISD 300, Interbus / RS 422:

- Sensing range: 0.2 ... 120 / 200 m
- Data transmission rate: 0.5 MBit/s

ISD 300, Interbus, fiber optic:
- Sensing range: 0.2 ... 200 m
- Data transmission rate: 2 MBit/s

ISD 300, DH+ / RIO:
- Sensing range: 0.2 ... 120 m
- Data transmission rage: 230.4 kBit/s

ISD 300, CANopen / DeviceNet
- Sensing range: 0.2 ... 200 m
- Data transmission rate: 0.5 MBit/s / 1 MBit/s

ISD 300, Ethernet:
- Sensing range: 0.2 ... 200 m
- Data transmission rate: 2 MBit/s
--------------------------------------------------------------------------------------------
ISD400, Profibus/RS 485
-Sensing range: 0.2 ... 180m
-Data transmission rate: 3 Mbit/s
Data Transmission Sensors
Info service