|
Contrast Sensors
|
 |
Contrast sensors function energetically. At a constant scanning distance, up to 30 gray tones from a scale ranging from black to white can be distinguished. This is essential for detecting contrast marks, such as printed color bars.
The difference in contrast between the mark and the background is the main factor determining the readability of a mark. The surface of the material can be coarse, smooth or glossy, and can be made of paper, plastic or metal. When glossy materials need to be detected the sensor should, if necessary, be tilted. |
The product groups: |
|
 |
KT10-2
- 20 µs response time for fast applications
- Small jitter and a precise light spot
- 3-color-LED-technology
- Automatic drift correction
- Detection reliability shown on bar display
- 5 bank memory
|
--------------------------------------------------------------------------------------------
|
 |
KT8L
- Automatic drift correction
- Short response time
- 3 emission LED’s: red, green, blue
|
--------------------------------------------------------------------------------------------
|
 |
KT10:
- High-speed applications, e.g. in the printing industry
- Precise light spot
- Red, green and blue light source LEDs
- Small jitter
|
--------------------------------------------------------------------------------------------
|
 |
KT5-2:
- 3-color-LED technology
- Static teach-in on mark and background
- Dynamic teach-in
- Version with laser diode
- Version with fiber-optic cables
|
--------------------------------------------------------------------------------------------
|
 |
- NEW - with bar graph display
- Manual threshold adjustment
- Feedback after teach
|
--------------------------------------------------------------------------------------------
|
 |
KT3:
- Small housing optimal for use in narrow spaces
- 3-color-LED technology
- Dynamic teach-in
- Static teach-in on mark and background
- Version with laser diode
|
--------------------------------------------------------------------------------------------
|
 |
KT2:
- Metal housing from W12-2 product family
- Good price/performance ratio
- Red or green light source LED
- Potentiometer for threshold adjustment
|
--------------------------------------------------------------------------------------------
|
 |
NT6:
- Red or green LED, selectable
- Proven technology
|
--------------------------------------------------------------------------------------------
--------------------------------------------------------------------------------------------
|
 |
WTM160T:
- Mark sensor
- Resolves ten gray levels
|
--------------------------------------------------------------------------------------------
|
 |
WLL170T:
- Photoelectric sensor with fiber-optic cables
- Green LED
- Teach-in
|
|