Search   Start
 
L4000 Photoelectric Switch System
 
 
Flexible cylinder-shaped safety
The L4000 consists of a UE401 safety evaluation device and L4000/L400 photoelectric safety switches. Combined, the system corresponds to Safety Category 4, according EN 61496. The UE401 safety evaluation device represents the connecting link to the machine control system.
Highlights
  • RES + EDM selectable
  • Up to 8 sensor pairs can be connected (cascade connection)
  • Diagnosis via 7-segment display
  • Status indicated via LED display (UE 401 and sensors)
  • Operating ranges 0 ... 60 m

Accessories
  • Mounting brackets
  • Connecting cable
  • AR60 laser alignment aid
  • Adapter for laser alignment aid
  • Corner mirror