Search   Start
 
Through-Beam Photoelectric Switch WS/WE 27-2
 
 
Features
  • Plastic housing
  • Heated front screen (optional)
safety interfaces
  • LE 20
 
Technical specification
  Design   rectangular  
  Size (HxWxD mm)   80 x 24 x 53.5  
  Range   0...25 / 0...35 m  
  Supply voltage   24 V DC  
  Connection   M 12, 4-pin or 7-pin plug  
  Switching outputs   PNP, Q+Q  
  Light (sender)   LED, visible red light  
  Ambient operating temperature   -40...+60 °C  
  Eenclosure rating   IP 67  
  Safety category acc.
pr EN 50100-1+2
  type 2 (ESPD-T) only in connection with LE 20