Search   Start
 
Through-Beam Photoelectric Switch WS/WE 18-2
 
 
Features
  • Plastic housing
Safety Interfaces
  • LE 20
 
Technical specification
  Design   rectangular  
  Size (HxWxD mm)   75 x 17 x 32.5  
  Range   0...10 / 0...12 m  
  Supply voltage   24 V DC  
  Connection   cable 2 m or M 12 plug 4-/6-pin  
  Switching outputs   PNP, Q+Q  
  Light (sender)   LED, visible red light  
  Ambient operating temperature   -25...+60 °C  
  Enclosure rating   IP 67  
  Safety category acc.
DIN EN 61496-1+2
  type 2 (ESPD-T) only in connection with LE 20